SKF.com HomeFind contact informationSite Map
SKF.com  
 
cmclivingston.com / Customers / Industrial  
Industrial

Ruggedised Web Pad

Customer: Siemens Automation & Control

Application: Design of ruggedised web pad for remote use with Simatic.NET control systems

Custom Design:

  • Custom ruggedised mechanical form factor
  • Innovative custom shock protection mechanism
  • Siemens (OEM) branding

Siemens wanted a device which had to be capable of creating a user experience equal or better to anything that could be achieved by a laptop PC but had to be able to withstand a full 2m drop test and be fully sealed to IP65. So the search began for a partner capable of designing such innovative devices that could meet these demands

Siemens initially approached SKF CMC Livingston after seeing the companies' capability to design rugged Windows CE based handheld computers.

SKF CMC Livingston was told by several professional organisations that to design a device that could meet the stringent drop test criteria with a full VGA display was impossible! The test itself is very rigorous and involves dropping 5 units a total of 26 times. This covers every corner, edge and face of the unit! Each drop is performed onto concrete.

To achieve the impossible, SKF designed an innovative 'cradle' to house the delicate display and backlight assembly. Once in place, the cradle allows the assembly to travel up to 5mm during an impact, absorbing the energy and protecting the display.

The MOBIC is now manufactured by Siemens, and the product is available through them, or through SKF CMC Livingston.

If you have a requirement to design a portable device, we would be delighted to speak to you.

MOBIC Specifications

The Siemens MOBIC T8 web pad gives true portability and allows local or worldwide access to data via a range of wireless options. Utilise off the shelf PC card technology to meet your mobile requirements, or choose from a range of add-ons, accessories, and software tools.

Thin Client Utilisation

MOBIC's ThinClient functionality enables direct access to Windows NT or Windows 2000 applications, and also to UNIX or MAC servers. MOBIC visualizes the applications while the software itself executes on the server. This makes it easy to access existing software and utilize a server's full performance capabilities.

  • Mobile Database Access
  • Supply Chain Management
  • Rescue and Security Services
  • Facility Management and Infrastructure Servicing
  • Online Inspection
  • Replace Paperwork
  • Vehicle Diagnostics & Maintenance

Enclosure:

Size :

194 x 284 x 57 mm (7.64 x 11.18 x 2.24 in)

Weight :

1.7 Kg (3.7lb)

Display :

8.4" TFT Colour Touch Screen, SVGA 800 x 600 Pixels

Environmental:

Drop Test :

2 Metres (6.5 Feet) - To Mil 810 Spec

Sealing :

IP65 (Dust & Water Proof)

Temperature Ratings :

0 to + 50 °C Operating Temp -20 to + 60 °C Storage Temp

Memory :

User Indicators :

4 LED's , 2 of which are user-defined

Battery :

Lithium ion battery, 7.4 V / 4800 mAh

Battery Recharge :

Internally via mains adapter 16v DC

Processor :

MIPS Compatible

Function Keys :

5 user-definable keys, integrated into side module

Operating System:

Windows CE.Net v4.2 (English, German, French, Spanish, Italian & Chinese language options)

Communication :

PC Comms :

Ethernet (10/100 Mbit/s) , RS232 (9 way D-Type), USB & IrDA

Communication :

Wireless LAN (IEEE 802.11b), GSM & HSCSD via PCMCIA

Peripherals :

Standard Software :

MS Internet Explorer, MS Pocket Word, Mail Client, Character Recognition, Java Virtual Machine

Barcode Scanner (via PCMCIA) :

Symbologies detected: Code 39, UPC/EAN, MSI, Code 128, Code 93 and Codebar

Standard accessories include:- Carrying Case, Carrying Straps, Protective Film for Screen, Stylus

 

 

Industrial Image

Ruggedised Web Pad

The power of SKF knowledge engineering can assist customers operating in demanding industrial environments, with applications that extend far beyond the traditional areas that SKF is world renowned.

For example, SKF CMC Livingston is the centre of excellence within SKF for portable instrumentation and computing. Our specialist knowledge of designing military class ruggedised devices, of integrating a diversity of technologies, our experience and mobile instrumentation building blocks - can all be combined to provide unique solutions for your complex industrial device and instrumentation requirements.

The result is a one-stop shop for your outsourced product design, development, and manufacturing requirements.

Our approach to product design and development reduces your time to market, saves you money, and gives you the ability to move your project forward by quickly creating fully working, complex instrumentation prototypes.

Terms and ConditionsPrivacy PolicySite ownership