SKF.com HomeFind contact informationSite Map
SKF.com  
 
cmclivingston.com / Knowledge / Radio Frequency Identification (RFID)  

RFID - Radio Frequency Identification

SKF CMC Livingston has created a number of RFID enabled technology building blocks which can be integrated into your custom instrumentation or computing solution.

Radio Frequency IDentification (RFID) is an advanced form of Auto ID technology which has many advantages over traditional data collection techniques. It allows visibility of written, recorded and logged data between computer and transponder throughout the lifecycle of the product. Additionally, an RFID solution, while effectively replacing paperwork, provides irrefutable electronic data validation and time stamping.

Similar to using a barcode, RFID offers automatic data capture. Unlike a barcode, RFID is not a line-of-sight technology. RFID 'tags' can be read as long as they are within range of the reader. This automates the process, increases data accuracy and reduces the cost of gathering information.

An RFID tag is a microchip with an antenna attached to it, this combination is called a transponder. There are a range of transponder types on the market, and a variety of companies who will package the 'transponder' in a number of different ways to suite environments, mounting options and data storage. The packaged transponder is called an RFID 'tag'.

To many industries, up-to-date tracking and record keeping concerning high-value products or safety critical assets is not just important; it's crucial. As such, RFID has an important role to play in developing solutions to ensure that can be successfully achieved.

Three off-the-shelf RFID options are currently available;

  • 125 kHz,
  • 134.2 kHz
  • 13.56 MHz

We can also combine Barcode and RFID technologies within your instrumentation solution if you require.

If you have a requirement to create an RFID enabled instrumentation or computing solution please get in touch with us, we would be delighted to discuss your project further with you.
 
RFID Image

Radio Frequency Identification (RFID).

SKF has the experience and expertise to help original equipment manufacturers optimize product designs and reduce time to market.

Working with SKF CMC Livingston gives you access to a range of specialist engineering knowledge and services that can help make your instrumentation project a success.

Whether you represent a large established company, a small innovative start-up company, or even a university research project planning to ‘spin out', outsourcing elements of your project can often be the most cost effective, low risk option.

This is where SKF can help. We can give you flexible access to our knowledge and experience, as well as our field proven technology building blocks, manufacturing capability, and warranty / repair / support services – as appropriate to your needs.

This approach to contract engineering, contract manufacturing, and product lifecycle support, offers you a one-stop shop option.

We can become involved in your project from any point in the development process. Helping move it forward and managing the resources required to deliver a ready for manufacture design, and providing that manufacturing capability for you if required.

Terms and ConditionsPrivacy PolicySite ownership